Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE303BXHSAFQATL | N/A 3.1875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQBATL | N/A 3.1875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQATL | N/A 3.1875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQBFS | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQFS | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQBFS | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQFS | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQB | N/A 3.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQ | N/A 3.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BRHSAFQB | N/A 3.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BRHSAFQ | N/A 3.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQBKPS | N/A 3.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQKPS | N/A 3.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BRHSAFQBKPS | N/A 3.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BRHSAFQKPS | N/A 3.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQBRSS | N/A 3.25 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQRSS | N/A 3.25 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BRHSAFQBRSS | N/A 3.25 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BRHSAFQRSS | N/A 3.25 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQBHTPS | N/A 3.25 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQHTPS | N/A 3.25 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BRHSAFQBHTPS | N/A 3.25 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BRHSAFQHTPS | N/A 3.25 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQBATL | N/A 3.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE304BXHSAFQATL | N/A 3.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|