Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE107BRHSAFQ | N/A 1.4375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSAFQKPS | N/A 1.4375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BRHSAFQKPS | N/A 1.4375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSAFQRSS | N/A 1.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BRHSAFQRSS | N/A 1.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSAFQHTPS | N/A 1.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BRHSAFQHTPS | N/A 1.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSAFQATL | N/A 1.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BRHSAFQATL | N/A 1.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSAFQFS | N/A 1.4375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BRHSAFQFS | N/A 1.4375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSAFQA | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BRHSAFQA | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSAFQAKPS | N/A 40 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BRHSAFQAKPS | N/A 40 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSAFQARSS | N/A 40 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BRHSAFQARSS | N/A 40 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSAFQAHTPS | N/A 40 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BRHSAFQAHTPS | N/A 40 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSAFQAATL | N/A 40 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BRHSAFQAATL | N/A 40 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BXHSAFQAFS | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSM40BRHSAFQAFS | N/A 40 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE111BXHSAFQ | N/A 1.6875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE111BXHSAFQA | N/A 1.6875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|