Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE704BXHSAFQ | N/A 7.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BRHSAFQ | N/A 7.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BXHSAFQKPS | N/A 7.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BRHSAFQKPS | N/A 7.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BXHSAFQRSS | N/A 7.25 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BRHSAFQRSS | N/A 7.25 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BXHSAFQHTPS | N/A 7.25 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BRHSAFQHTPS | N/A 7.25 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BXHSAFQATL | N/A 7.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BRHSAFQATL | N/A 7.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BXHSAFQFS | N/A 7.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE704BRHSAFQFS | N/A 7.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BXHSAFQ | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BRHSAFQ | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BXHSAFQKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BRHSAFQKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BXHSAFQRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BRHSAFQRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BXHSAFQHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BRHSAFQHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BXHSAFQATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BRHSAFQATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BXHSAFQFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE708BRHSAFQFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BXHSAFQA | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|