Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE115BXHSAFQARSS N/A 1.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE115BRHSAFQARSS N/A 1.9375 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE115BXHSAFQAHTPS N/A 1.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE115BRHSAFQAHTPS N/A 1.9375 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE115BXHSAFQAATL N/A 1.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE115BRHSAFQAATL N/A 1.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE115BXHSAFQAFS N/A 1.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE115BRHSAFQAFS N/A 1.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BXHSAFQA N/A 2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BRHSAFQA N/A 2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BXHSAFQAKPS N/A 2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BRHSAFQAKPS N/A 2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BXHSAFQARSS N/A 2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BRHSAFQARSS N/A 2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BXHSAFQAHTPS N/A 2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BRHSAFQAHTPS N/A 2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BXHSAFQAATL N/A 2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BRHSAFQAATL N/A 2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BXHSAFQAFS N/A 2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE200BRHSAFQAFS N/A 2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE203BXHSAFQ N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE203BXHSAFQA N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE203BXHSAFQA-4B N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE203BRHSAFQ N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE203BRHSAFQA N/A 2.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
Unit of Measure
1 2 3 4 5 »