Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE204BXHSAFQAHTPS N/A 2.25 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQA-4BHTPS N/A 2.25 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQHTPS N/A 2.25 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQAHTPS N/A 2.25 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQA-4BHTPS N/A 2.25 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQATL N/A 2.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQAATL N/A 2.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQA-4BATL N/A 2.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQATL N/A 2.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQAATL N/A 2.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQA-4BATL N/A 2.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQFS N/A 2.25 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQAFS N/A 2.25 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BXHSAFQA-4BFS N/A 2.25 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQFS N/A 2.25 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQAFS N/A 2.25 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE204BRHSAFQA-4BFS N/A 2.25 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE207BXHSAFQ N/A 2.4375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE207BXHSAFQA N/A 2.4375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE207BXHSAFQA-4B N/A 2.4375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE207BRHSAFQ N/A 2.4375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE207BRHSAFQA N/A 2.4375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE207BRHSAFQA-4B N/A 2.4375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE207BXHSAFQKPS N/A 2.4375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE207BXHSAFQAKPS N/A 2.4375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
Unit of Measure
« 6 7 8 9 10 »