Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE207BXHSAFQA-4BKPS | N/A 2.4375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQKPS | N/A 2.4375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQAKPS | N/A 2.4375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQA-4BKPS | N/A 2.4375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQRSS | N/A 2.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQARSS | N/A 2.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQA-4BRSS | N/A 2.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQRSS | N/A 2.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQARSS | N/A 2.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQA-4BRSS | N/A 2.4375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQHTPS | N/A 2.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQAHTPS | N/A 2.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQA-4BHTPS | N/A 2.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQHTPS | N/A 2.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQAHTPS | N/A 2.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQA-4BHTPS | N/A 2.4375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQATL | N/A 2.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQAATL | N/A 2.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQA-4BATL | N/A 2.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQATL | N/A 2.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQAATL | N/A 2.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQA-4BATL | N/A 2.4375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQFS | N/A 2.4375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQAFS | N/A 2.4375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQA-4BFS | N/A 2.4375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|