Print Back
Split Block - Cylindrical Roller Bearing - SN and SD
SN/SD Pillow Block - Line Drawing
Unit of Measure
« 21 22 23 24 25 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM180BXHSDAFS N/A 180 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A
LSM180BRHSDAFS N/A 180 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 8183 lbf36400 N N/A 1220 rpm N/A
LSM200BXHSD N/A 200 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
LSM200BRHSD N/A 200 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
LSM200BXHSDKPS N/A 200 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
LSM200BRHSDKPS N/A 200 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
LSM200BXHSDRSS N/A 200 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
LSM200BRHSDRSS N/A 200 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
LSM200BXHSDHTPS N/A 200 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
LSM200BRHSDHTPS N/A 200 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
LSM200BXHSDATL N/A 200 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
LSM200BRHSDATL N/A 200 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
LSM200BXHSDFS N/A 200 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A
LSM200BRHSDFS N/A 200 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A
LSM220BXHSD N/A 220 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
LSM220BRHSD N/A 220 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
LSM220BXHSDKPS N/A 220 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
LSM220BRHSDKPS N/A 220 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
LSM220BXHSDRSS N/A 220 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
LSM220BRHSDRSS N/A 220 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
LSM220BXHSDHTPS N/A 220 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
LSM220BRHSDHTPS N/A 220 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
LSM220BXHSDATL N/A 220 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
LSM220BRHSDATL N/A 220 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A
LSM220BXHSDFS N/A 220 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A
Unit of Measure
« 21 22 23 24 25