Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM330BRHS N/A 330 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM330BXHSKPS N/A 330 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM330BRHSKPS N/A 330 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM330BXHSRSS N/A 330 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM330BRHSRSS N/A 330 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM330BXHSHTPS N/A 330 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM330BRHSHTPS N/A 330 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM330BXHSATL N/A 330 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM330BRHSATL N/A 330 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSM330BXHSFS N/A 330 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSM330BRHSFS N/A 330 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSE1300BXHS N/A 13 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSE1300BRHS N/A 13 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSE1300BXHSKPS N/A 13 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSE1300BRHSKPS N/A 13 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSE1300BXHSRSS N/A 13 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSE1300BRHSRSS N/A 13 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSE1300BXHSHTPS N/A 13 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSE1300BRHSHTPS N/A 13 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSE1300BXHSATL N/A 13 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSE1300BRHSATL N/A 13 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSE1300BXHSFS N/A 13 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
LSE1300BRHSFS N/A 13 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSE1300BRHSLAB N/A 13 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A 20008 lbf89000 N N/A 590 rpm N/A
LSE1300BXHSLAB N/A 13 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
Unit of Measure
« 51 52 53 54 55 »