Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1700BRHS | N/A 17 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BXHSKPS | N/A 17 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSE1700BRHSKPS | N/A 17 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BXHSRSS | N/A 17 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSE1700BRHSRSS | N/A 17 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BXHSHTPS | N/A 17 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSE1700BRHSHTPS | N/A 17 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BXHSATL | N/A 17 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSE1700BRHSATL | N/A 17 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BXHSFS | N/A 17 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSE1700BRHSFS | N/A 17 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BRHSLAB | N/A 17 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSE1700BXHSLAB | N/A 17 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM440BXHS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BRHS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BXHSKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BRHSKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BXHSRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BRHSRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BXHSHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BRHSHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BXHSATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BRHSATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BXHSFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BRHSFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|