Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM440BRHSLAB | N/A 440 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BXHSLAB | N/A 440 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BXHS | N/A 18 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BRHS | N/A 18 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BXHSKPS | N/A 18 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BRHSKPS | N/A 18 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BXHSRSS | N/A 18 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BRHSRSS | N/A 18 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BXHSHTPS | N/A 18 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BRHSHTPS | N/A 18 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BXHSATL | N/A 18 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BRHSATL | N/A 18 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BXHSFS | N/A 18 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSE1800BRHSFS | N/A 18 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSE1800BXHSLAB | N/A 18 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM460BXHS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM460BRHS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM460BXHSKPS | N/A 460 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM460BRHSKPS | N/A 460 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM460BXHSRSS | N/A 460 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM460BRHSRSS | N/A 460 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM460BXHSHTPS | N/A 460 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM460BRHSHTPS | N/A 460 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM460BXHSATL | N/A 460 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM460BRHSATL | N/A 460 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|