Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM85BRHSFS | N/A 85 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE307BXHS | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE307BRHS | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE307BXHSKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE307BRHSKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE307BXHSRSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE307BRHSRSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE307BXHSHTPS | N/A 3 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE307BRHSHTPS | N/A 3 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE307BXHSATL | N/A 3 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE307BRHSATL | N/A 3 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE307BXHSFS | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE307BRHSFS | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BXHS | N/A 3.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BRHS | N/A 3.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BXHSKPS | N/A 3.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BRHSKPS | N/A 3.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BXHSRSS | N/A 3.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BRHSRSS | N/A 3.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BXHSHTPS | N/A 3.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BRHSHTPS | N/A 3.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BXHSATL | N/A 3.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BRHSATL | N/A 3.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE308BXHSFS | N/A 3.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE308BRHSFS | N/A 3.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|