Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM45BRHS | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHSKPS | N/A 45 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHSKPS | N/A 45 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHSRSS | N/A 45 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHSRSS | N/A 45 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHSHTPS | N/A 45 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHSHTPS | N/A 45 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHSATL | N/A 45 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHSATL | N/A 45 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHSFS | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHSFS | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHS | N/A 1.9375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHS | N/A 1.9375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHSKPS | N/A 1.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHSKPS | N/A 1.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHSRSS | N/A 1.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHSRSS | N/A 1.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHSHTPS | N/A 1.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHSHTPS | N/A 1.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHSATL | N/A 1.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHSATL | N/A 1.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHSFS | N/A 1.9375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHSFS | N/A 1.9375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM50BXHS | N/A 50 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM50BRHS | N/A 50 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|