Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM145BXHSFS | N/A 145 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSM145BRHSFS | N/A 145 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM145BXHSHTPS | N/A 145 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSM145BRHSHTPS | N/A 145 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM145BXHSATL | N/A 145 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSM145BRHSATL | N/A 145 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM145BXHSKPS | N/A 145 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSM145BRHSKPS | N/A 145 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM145BXHSRSS | N/A 145 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSM145BRHSRSS | N/A 145 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE512BXHS | N/A 5.75 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE512BRHS | N/A 5.75 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSKPS | N/A 5.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE512BRHSKPS | N/A 5.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSRSS | N/A 5.75 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE512BRHSRSS | N/A 5.75 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSHTPS | N/A 5.75 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE512BRHSHTPS | N/A 5.75 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSATL | N/A 5.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE512BRHSATL | N/A 5.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSFS | N/A 5.75 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSE512BRHSFS | N/A 5.75 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM150BXHS | N/A 150 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|
| MSM150BRHS | N/A 150 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A
|
| MSM150BXHSKPS | N/A 150 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A
|