Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM150BRHSKPS N/A 150 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSM150BXHSRSS N/A 150 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSM150BRHSRSS N/A 150 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSM150BXHSHTPS N/A 150 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSM150BRHSHTPS N/A 150 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSM150BXHSATL N/A 150 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSM150BRHSATL N/A 150 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSM150BXHSFS N/A 150 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSM150BRHSFS N/A 150 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE515BXHS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE515BRHS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE515BXHSKPS N/A 5 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE515BRHSKPS N/A 5 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE515BXHSRSS N/A 5 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE515BRHSRSS N/A 5 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE515BXHSHTPS N/A 5 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE515BRHSHTPS N/A 5 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE515BXHSATL N/A 5 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE515BRHSATL N/A 5 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE515BXHSFS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE515BRHSFS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE600BXHS N/A 6 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE600BRHS N/A 6 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
MSE600BXHSKPS N/A 6 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A
MSE600BRHSKPS N/A 6 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A
Unit of Measure
« 26 27 28 29 30 »