Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE608BRHSKPS | N/A 6.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSRSS | N/A 6.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHSRSS | N/A 6.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSHTPS | N/A 6.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHSHTPS | N/A 6.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSATL | N/A 6.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHSATL | N/A 6.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHSFS | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHSFS | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BXHS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BRHS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BXHSKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BRHSKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BXHSRSS | N/A 6 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BRHSRSS | N/A 6 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BXHSHTPS | N/A 6 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BRHSHTPS | N/A 6 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BXHSATL | N/A 6 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BRHSATL | N/A 6 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BXHSFS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE611BRHSFS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM170BXHS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM170BRHS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM170BXHSKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSM170BRHSKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|