Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE1500BXHSRSS | N/A 15 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSE1500BRHSRSS | N/A 15 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSE1500BXHSHTPS | N/A 15 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSE1500BRHSHTPS | N/A 15 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSE1500BXHSATL | N/A 15 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSE1500BRHSATL | N/A 15 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSE1500BXHSFS | N/A 15 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSE1500BRHSFS | N/A 15 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSE1500BRHSLAB | N/A 15 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSE1500BXHSLAB | N/A 15 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSM400BXHS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BRHS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BXHSKPS | N/A 400 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BRHSKPS | N/A 400 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BXHSRSS | N/A 400 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BRHSRSS | N/A 400 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BXHSHTPS | N/A 400 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BRHSHTPS | N/A 400 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BXHSATL | N/A 400 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BRHSATL | N/A 400 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BXHSFS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BRHSFS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BRHSLAB | N/A 400 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BXHSLAB | N/A 400 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BXHS | N/A 16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|