Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM420BRHSLAB | N/A 420 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BXHSLAB | N/A 420 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSE1700BXHS | N/A 17 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSE1700BRHS | N/A 17 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSE1700BXHSKPS | N/A 17 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSE1700BRHSKPS | N/A 17 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSE1700BXHSRSS | N/A 17 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSE1700BRHSRSS | N/A 17 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSE1700BXHSHTPS | N/A 17 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSE1700BRHSHTPS | N/A 17 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSE1700BXHSATL | N/A 17 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSE1700BRHSATL | N/A 17 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSE1700BXHSFS | N/A 17 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSE1700BRHSFS | N/A 17 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSE1700BRHSLAB | N/A 17 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSE1700BXHSLAB | N/A 17 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM440BXHS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM440BRHS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BXHSKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM440BRHSKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BXHSRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM440BRHSRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BXHSHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM440BRHSHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BXHSATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|