Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM460BXHSHTPS | N/A 460 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BRHSHTPS | N/A 460 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BXHSATL | N/A 460 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BRHSATL | N/A 460 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BXHSFS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BRHSFS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BRHSLAB | N/A 460 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BXHSLAB | N/A 460 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM480BXHS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM480BRHSFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BRHSLAB | N/A 480 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSM480BXHSLAB | N/A 480 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSE1900BXHS | N/A 19 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSE1900BRHS | N/A 19 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSE1900BXHSKPS | N/A 19 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|