Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE1900BRHSKPS | N/A 19 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSE1900BXHSRSS | N/A 19 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSE1900BRHSRSS | N/A 19 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSE1900BXHSHTPS | N/A 19 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSE1900BRHSHTPS | N/A 19 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSE1900BXHSATL | N/A 19 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSE1900BRHSATL | N/A 19 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSE1900BXHSFS | N/A 19 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSE1900BRHSFS | N/A 19 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSE1900BRHSLAB | N/A 19 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A 51706 lbf230000 N | N/A 360 rpm |
N/A
|
| MSE1900BXHSLAB | N/A 19 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 549658 lbf2445000 N | N/A 1032773 lbf4594000 N | N/A | N/A 360 rpm |
N/A
|
| MSM500BXHS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSM500BRHS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BXHSKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSM500BRHSKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BXHSRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSM500BRHSRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BXHSHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSM500BRHSHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BXHSATL | N/A 500 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSM500BRHSATL | N/A 500 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BXHSFS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSM500BRHSFS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BRHSLAB | N/A 500 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BXHSLAB | N/A 500 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|