Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM45BRHTPRSS | N/A 45 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM45BRHTPHTPS | N/A 45 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM45BRHTPATL | N/A 45 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM45BRHTPFS | N/A 45 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHTP | N/A 1.9375 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHTPKPS | N/A 1.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHTPRSS | N/A 1.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHTPHTPS | N/A 1.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHTPATL | N/A 1.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHTPFS | N/A 1.9375 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM50BRHTP | N/A 50 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM50BRHTPKPS | N/A 50 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM50BRHTPRSS | N/A 50 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM50BRHTPHTPS | N/A 50 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM50BRHTPATL | N/A 50 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM50BRHTPFS | N/A 50 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE200BRHTP | N/A 2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE200BRHTPKPS | N/A 2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE200BRHTPRSS | N/A 2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE200BRHTPHTPS | N/A 2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE200BRHTPATL | N/A 2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE200BRHTPFS | N/A 2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM55BRHTP | N/A 55 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSM55BRHTPKPS | N/A 55 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSM55BRHTPRSS | N/A 55 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|