Print Back
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Cast Iron Curved Jaw Couplings, CJ Series - Metric
Unit of Measure
1 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

68514465645 N/A CJ55A-HUB-CI-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A A N/A 55 N/A 3/8 x 3/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A
68514476325 N/A CJ55A-HUB-CI-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A A N/A 55 N/A 1/4 x 1/8 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A
68514465644 N/A CJ55A-HUB-CI-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A A N/A 55 N/A 3/8 x 3/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A
68514464124 N/A CJ55/70B-HUB-CI-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A B N/A 55 N/A 5/8 x 5/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A
68514476274 N/A CJ55/70B-HUB-CI-2-5/8-5/8X5/16KW N/A 2 5/8 in N/A B N/A 55 N/A 5/8 x 5/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A
68514476246 N/A CJ55/70B-HUB-CI-2-7/16-5/8X5/16KW N/A 2 7/16 in N/A B N/A 55 N/A 5/8 x 5/16 in N/A 4.720 in119.89 mm N/A 6.300 in160.02 mm N/A
68514464138 N/A CJ65A-HUB-CI-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A A N/A 65 N/A 1/2 x 1/4 in N/A 5.310 in134.87 mm N/A 7.280 in184.91 mm N/A
68514465455 N/A CJ75A-HUB-CI-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A A N/A 75 N/A 3/8 x 3/16 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A
68514465632 N/A CJ75A-HUB-CI-2-1/4-1/2X1/4KW N/A 2 1/4 in N/A A N/A 75 N/A 1/2 x 1/4 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A
68514465835 N/A CJ75A-HUB-CI-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A A N/A 75 N/A 1/2 x 1/4 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A
68514465815 N/A CJ75A-HUB-CI-2-3/8-5/8X5/16KW N/A 2 3/8 in N/A A N/A 75 N/A 5/8 x 5/16 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A
68514466034 N/A CJ75A-HUB-CI-2-7/8-3/4X3/8KW N/A 2 7/8 in N/A A N/A 75 N/A 3/4 x 3/8 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A
68514477499 N/A CJ75/90B-HUB-CI-2-1/2-5/8X5/16KW N/A 2 1/2 in N/A B N/A 75 N/A 5/8 x 5/16 in N/A 6.300 in160.02 mm N/A 8.270 in210.06 mm N/A
68514462063 N/A CJ90/100B-HUB-CI-RSB N/A N/A B N/A 90 N/A N/A 7.870 in199.90 mm N/A 9.650 in245.11 mm N/A
68514462064 N/A CJ100/110B-HUB-CI-RSB N/A N/A B N/A 100 N/A N/A 8.860 in225.04 mm N/A 10.630 in270.00 mm N/A
68514462066 N/A CJ125/145B-HUB-CI-RSB N/A N/A B N/A 125 N/A N/A 11.420 in290.07 mm N/A 13.390 in340.11 mm N/A
Unit of Measure
1