Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DVF09K107S N/A 22209 N/A 1.4375 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
TAFNL09K107S N/A 22209 N/A 1.4375 in N/A 6.3 in160 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
DVFL09K107S N/A 22209 N/A 1.4375 in N/A 5 in127 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
DVF09K108S N/A 22209 N/A 1.5 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
TAFNL09K108S N/A 22209 N/A 1.5 in N/A 6.3 in160 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
DVFL09K108S N/A 22209 N/A 1.5 in N/A 5 in127 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
DVF09K040S N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
TAFNL09K040S N/A 22209 N/A 40 mm N/A 6.3 in160 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
DVFL09K040S N/A 22209 N/A 40 mm N/A 5 in127 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
DVF10K111S N/A 22210 N/A 1.6875 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAFNL10K111S N/A 22210 N/A 1.6875 in N/A 6.3 in160 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DVFL10K111S N/A 22210 N/A 1.6875 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DVF10K112S N/A 22210 N/A 1.75 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAFNL10K112S N/A 22210 N/A 1.75 in N/A 6.3 in160 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DVFL10K112S N/A 22210 N/A 1.75 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
TAFNL10K045S N/A 22210 N/A 45 mm N/A 6.3 in160 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DVF10K045S N/A 22210 N/A 45 mm N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DVFL10K045S N/A 22210 N/A 45 mm N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
DVF11K115S N/A 22211 N/A 1.9375 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAFK11K115S N/A 22211 N/A 1.9375 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAFKP11K115S N/A 22211 N/A 1.9375 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
TAFNL11K115S N/A 22211 N/A 1.9375 in N/A 6.69 in170 mm N/A 0.5 in12 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
DVFL11K115S N/A 22211 N/A 1.9375 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
DVF11K050S N/A 22211 N/A 50 mm N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
TAFK11K050S N/A 22211 N/A 50 mm N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
Unit of Measure
1 2 3 4 5 »