Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAFB17K215S | N/A 22217 | N/A 2.9375 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFC17K215S | N/A 22217 | N/A 2.9375 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFK17K215S | N/A 22217 | N/A 2.9375 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFNL17K215S | N/A 22217 | N/A 2.9375 in | N/A 9.47 in240.5 mm | N/A 0.709 in18 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFKP17K215S | N/A 22217 | N/A 2.9375 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVFL17K215S | N/A 22217 | N/A 2.9375 in | N/A 7.88 in200 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVF17K075S | N/A 22217 | N/A 75 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFB17K075S | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFC17K075S | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFK17K075S | N/A 22217 | N/A 75 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFNL17K075S | N/A 22217 | N/A 75 mm | N/A 9.47 in240.5 mm | N/A 0.709 in18 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFKP17K075S | N/A 22217 | N/A 75 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVFL17K075S | N/A 22217 | N/A 75 mm | N/A 7.88 in200 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVF17K300S | N/A 22217 | N/A 3 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFB17K300S | N/A 22217 | N/A 3 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFC17K300S | N/A 22217 | N/A 3 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFK17K300S | N/A 22217 | N/A 3 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFNL17K300S | N/A 22217 | N/A 3 in | N/A 9.47 in240.5 mm | N/A 0.709 in18 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFKP17K300S | N/A 22217 | N/A 3 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVFL17K300S | N/A 22217 | N/A 3 in | N/A 7.88 in200 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAFNL18K080S | N/A 22218 | N/A 80 mm | N/A 9.47 in240.5 mm | N/A 0.709 in18 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAFNL18K303S | N/A 22218 | N/A 3.1875 in | N/A 9.47 in240.5 mm | N/A 0.709 in18 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAFNL18K304S | N/A 22218 | N/A 3.25 in | N/A 9.47 in240.5 mm | N/A 0.709 in18 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DVF20K307S | N/A 22220 | N/A 3 7/16 in | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFB20K307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|