Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| DVPL11K050S | N/A 22211 | N/A 50.000 mm | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DVP11K200S | N/A 22211 | N/A 2 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPA11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPN11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 6.5 in165.1 mm | N/A 8.7 in221 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TASD11K200S | N/A 22211 | N/A 2 in | N/A 3.25 in82.6 mm | N/A 8.25 in209.6 mm | N/A 9.25 in235 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TADI11K200S | N/A 22211 | N/A 2 in | N/A 2.88 in73.2 mm | N/A 7.38 in187.5 mm | N/A 7.94 in201.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPKT11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 6.94 in176.3 mm | N/A 8.06 in204.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DVPL11K200S | N/A 22211 | N/A 2 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPN12K055S | N/A 22212 | N/A 55.000 mm | N/A 2.756 in70 mm | N/A 7 in177.8 mm | N/A 8.63 in219.2 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| TAPKT12K055S | N/A 22212 | N/A 55.000 mm | N/A 3 in76.2 mm | N/A 7.69 in195.3 mm | N/A 8.81 in223.8 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| DVP13K203S | N/A 22213 | N/A 2.1875 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPA13K203S | N/A 22213 | N/A 2.1875 in | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPKT13K203S | N/A 22213 | N/A 2.1875 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPN13K203S | N/A 22213 | N/A 2.1875 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TASD13K203S | N/A 22213 | N/A 2.1875 in | N/A 3.75 in95.3 mm | N/A 9.13 in231.9 mm | N/A 10.38 in263.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TADI13K203S | N/A 22213 | N/A 2.1875 in | N/A 3 in76.2 mm | N/A 8 in203.2 mm | N/A 9.25 in235 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DVPL13K203S | N/A 22213 | N/A 2.1875 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DVP13K204S | N/A 22213 | N/A 2.25 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPA13K204S | N/A 22213 | N/A 2.25 in | N/A 3 in76.2 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPKT13K204S | N/A 22213 | N/A 2.25 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPN13K204S | N/A 22213 | N/A 2.25 in | N/A 3.15 in80 mm | N/A 7.2 in182.9 mm | N/A 9.2 in233.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TASD13K204S | N/A 22213 | N/A 2.25 in | N/A 3.75 in95.3 mm | N/A 9.13 in231.9 mm | N/A 10.38 in263.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TADI13K204S | N/A 22213 | N/A 2.25 in | N/A 3.25 in82.6 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DVPL13K204S | N/A 22213 | N/A 2.25 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DVP13K060S | N/A 22213 | N/A 60.000 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.87 in199.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|