Print Back
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
timken-type-TSR-EJ-spherical-thrust-roller-bearing-with-steel-cage
Thrust SRB TSR EM 3D
Unit of Measure
1 2 3 4 5 

Part Number

Bore (d)

O.D. (D)

Width (T)

Static Axial Load Rating (Ca0)

Dynamic Axial Rating - 90M Revs (Ca90)

Thermal Speed Rating

CAD

29334EJN1 N/A 170 mm N/A 280 mm11.024 in N/A 67 mm2.638 in N/A 3430000 N770000 lbf N/A 1230000 N277000 lbf N/A 1200 rpm N/A
29434EJ N/A 170 mm N/A 340 mm13.386 in N/A 103 mm4.055 in N/A 6140000 N1380000 lbf N/A 2380000 N536000 lbf N/A 1100 rpm N/A
29434EJN1 N/A 170 mm N/A 340 mm13.386 in N/A 103 mm4.055 in N/A 6140000 N1380000 lbf N/A 2380000 N536000 lbf N/A 1100 rpm N/A
29336EJ N/A 180 mm N/A 300 mm11.811 in N/A 73.03 mm2.875 in N/A 4130000 N927000 lbf N/A 1430000 N322000 lbf N/A 1200 rpm N/A
29336EJN1 N/A 180 mm N/A 300 mm11.811 in N/A 73.03 mm2.875 in N/A 4130000 N927000 lbf N/A 1430000 N322000 lbf N/A 1200 rpm N/A
29436EJ N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A
29436EJN1 N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A
29338EJ N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A
29338EJN1 N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A
29438EJ N/A 190 mm N/A 380 mm14.961 in N/A 115 mm4.528 in N/A 7910000 N1780000 lbf N/A 3040000 N683000 lbf N/A 930 rpm N/A
29340EJ N/A 200 mm N/A 340 mm13.386 in N/A 85.04 mm3.348 in N/A 5370000 N1210000 lbf N/A 1880000 N423000 lbf N/A 1000 rpm N/A
29340EJN1 N/A 200 mm N/A 340 mm13.386 in N/A 85.04 mm3.348 in N/A 5370000 N1210000 lbf N/A 1880000 N423000 lbf N/A 1000 rpm N/A
29440EJ N/A 200 mm N/A 400 mm15.748 in N/A 122 mm4.803 in N/A 8470000 N1900000 lbf N/A 3210000 N723000 lbf N/A 900 rpm N/A
29344EJ N/A 220 mm N/A 360 mm14.172 in N/A 85.03 mm3.348 in N/A 5840000 N1310000 lbf N/A 1950000 N437000 lbf N/A 960 rpm N/A
29344EJN1 N/A 220 mm N/A 360 mm14.172 in N/A 85.03 mm3.348 in N/A 5840000 N1310000 lbf N/A 1950000 N437000 lbf N/A 960 rpm N/A
29444EJ N/A 220 mm N/A 420 mm16.535 in N/A 122 mm4.803 in N/A 9090000 N2040000 lbf N/A 3350000 N754000 lbf N/A 830 rpm N/A
29348EJ N/A 240 mm N/A 380 mm14.961 in N/A 85.03 mm3.348 in N/A 6280000 N1410000 lbf N/A 2040000 N458000 lbf N/A 870 rpm N/A
29348EJN1 N/A 240 mm N/A 380 mm14.961 in N/A 85.03 mm3.348 in N/A 6280000 N1410000 lbf N/A 2040000 N458000 lbf N/A 870 rpm N/A
29448EJ N/A 240 mm N/A 440 mm17.323 in N/A 122 mm4.803 in N/A 9520000 N2140000 lbf N/A 3410000 N767000 lbf N/A 770 rpm N/A
29448EJN1 N/A 240 mm N/A 440 mm17.323 in N/A 122 mm4.803 in N/A 9520000 N2140000 lbf N/A 3410000 N767000 lbf N/A 770 rpm N/A
29352EJ N/A 260 mm N/A 420 mm16.535 in N/A 95 mm3.74 in N/A 8100000 N1820000 lbf N/A 2580000 N579000 lbf N/A 790 rpm N/A
29452EJ N/A 260 mm N/A 480 mm18.898 in N/A 132.04 mm5.197 in N/A 11900000 N2680000 lbf N/A 4160000 N935000 lbf N/A 690 rpm N/A
29356EJ N/A 280 mm N/A 440 mm17.323 in N/A 95.04 mm3.742 in N/A 8500000 N1910000 lbf N/A 2580000 N580000 lbf N/A 740 rpm N/A
29456EJ N/A 280 mm N/A 520 mm20.472 in N/A 145.16 mm5.715 in N/A 1430000 N3220000 lbf N/A 4920000 N1110000 lbf N/A 1300 rpm N/A
29360EJ N/A 300 mm N/A 480 mm18.898 in N/A 109.04 mm4.293 in N/A 9900000 N2230000 lbf N/A 3150000 N709000 lbf N/A 690 rpm N/A
Unit of Measure
1 2 3 4 5