Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCAF210-30-IP69K/FVSL613 | N/A 1.875 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-30-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-30-IP69K/F | N/A 1.875 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-30-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-30-IP69K/FVSL613 | N/A 1.875 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-30-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-30-IP69K/F | N/A 1.875 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-30-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-30-IP69K/FVSL613 | N/A 1.875 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-30-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210-31-IP69K/F | N/A 1.9375 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-31-IP69K/F | N/A 1.9375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210-31-IP69K/F | N/A 1.9375 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-31-IP69K/F | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-31-IP69K/F | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210-IP69K/F | N/A 50.000 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210-IP69K/FVSL613 | N/A 50.000 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-IP69K/F | N/A 50.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-IP69K/FVSL613 | N/A 50.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210-IP69K/F | N/A 50.000 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210-IP69K/FVSL613 | N/A 50.000 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-IP69K/F | N/A 50.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-IP69K/FVSL613 | N/A 50.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-IP69K/F | N/A 50.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-IP69K/FVSL613 | N/A 50.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|