Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
timken-flange-mounted-ball-bearing-unit-4-bolt-IP69K-group-photo
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFQK207-21-IP69K/FVSL613 N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21-IP69K/F N/A 1.3125 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21-IP69K/FVSL613 N/A 1.3125 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-22-IP69K/F N/A 1.375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-22-IP69K/FVSL613 N/A 1.375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-22-IP69K/F N/A 1.375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-22-IP69K/FVSL613 N/A 1.375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-22-IP69K/F N/A 1.375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-22-IP69K/FVSL613 N/A 1.375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-22-IP69K/F N/A 1.375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-22-IP69K/FVSL613 N/A 1.375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-IP69K/F N/A 35.000 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-IP69K/FVSL613 N/A 35.000 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-IP69K/F N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-IP69K/FVSL613 N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-IP69K/F N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-IP69K/FVSL613 N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCPLF207-IP69K/F N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCPLF207-IP69K/FVSL613 N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSF207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSF207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-23-IP69K/F N/A 1.4375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-23-IP69K/FVSL613 N/A 1.4375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
Unit of Measure
« 6 7 8 9 10 »