Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
timken-pillow-block-mounted-ball-bearing-unit-IP69K-group-photo
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCAP204-12-IP69K/F N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
SUCAP204-12-IP69K/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
SUCBP204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
SUCBP204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
SUCPLP204-12-IP69K/F N/A 3/4 in N/A White Thermoplastic (Polymer) N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
SUCPLP204-12-IP69K/FVSL613 N/A 3/4 in N/A White Thermoplastic (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
SUCSP204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
SUCSP204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
SUCAP204-IP69K/F N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
SUCAP204-IP69K/FVSL613 N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
SUCBP204-IP69K/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
SUCBP204-IP69K/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
SUCPLP204-IP69K/F N/A 20 mm N/A White Thermoplastic (Polymer) N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
SUCPLP204-IP69K/FVSL613 N/A 20 mm N/A White Thermoplastic (Polymer) N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
SUCSP204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
SUCSP204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A SUC204-IP69K/FVSL613 N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Food Grade Solid Lube N/A
SUCAP205-14-IP69K/F N/A 0.875 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCAP205-14-IP69K/FVSL613 N/A 0.875 in N/A Machined Stainless Steel N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBP205-14-IP69K/F N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBP205-14-IP69K/FVSL613 N/A 0.875 in N/A Blue Thermoset (Polymer) N/A SUC205-14-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCAP205-15-IP69K/F N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCAP205-15-IP69K/FVSL613 N/A 0.9375 in N/A Machined Stainless Steel N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCBP205-15-IP69K/F N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
SUCBP205-15-IP69K/FVSL613 N/A 0.9375 in N/A Blue Thermoset (Polymer) N/A SUC205-15-IP69K/FVSL613 N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Food Grade Solid Lube N/A
SUCAP205-IP69K/F N/A 25.000 mm N/A Machined Stainless Steel N/A SUC205-IP69K/F N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A Standard Food Safe Grease N/A
Unit of Measure
1 2 3 4 5 »