Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCAP205-IP69K/FVSL613 | N/A 25 mm | N/A Machined Stainless Steel | N/A SUC205-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP205-IP69K/F | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP205-IP69K/FVSL613 | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP205-IP69K/F | N/A 25 mm | N/A White Thermoplastic (Polymer) | N/A SUC205-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP205-IP69K/FVSL613 | N/A 25 mm | N/A White Thermoplastic (Polymer) | N/A SUC205-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP205-IP69K/F | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP205-IP69K/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP205-16-IP69K/F | N/A 1 in | N/A Machined Stainless Steel | N/A SUC205-16-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP205-16-IP69K/FVSL613 | N/A 1 in | N/A Machined Stainless Steel | N/A SUC205-16-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP205-16-IP69K/F | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A SUC205-16-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP205-16-IP69K/FVSL613 | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A SUC205-16-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP205-16-IP69K/F | N/A 1 in | N/A White Thermoplastic (Polymer) | N/A SUC205-16-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP205-16-IP69K/FVSL613 | N/A 1 in | N/A White Thermoplastic (Polymer) | N/A SUC205-16-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP205-16-IP69K/F | N/A 1 in | N/A Cast Stainless Steel | N/A SUC205-16-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP205-16-IP69K/FVSL613 | N/A 1 in | N/A Cast Stainless Steel | N/A SUC205-16-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP206-18-IP69K/F | N/A 1.125 in | N/A Machined Stainless Steel | N/A SUC206-18-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP206-18-IP69K/FVSL613 | N/A 1.125 in | N/A Machined Stainless Steel | N/A SUC206-18-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP206-18-IP69K/F | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A SUC206-18-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP206-18-IP69K/FVSL613 | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A SUC206-18-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP206-IP69K/F | N/A 30 mm | N/A Machined Stainless Steel | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP206-IP69K/FVSL613 | N/A 30 mm | N/A Machined Stainless Steel | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP206-IP69K/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP206-IP69K/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP206-IP69K/F | N/A 30 mm | N/A White Thermoplastic (Polymer) | N/A SUC206-IP69K/F | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP206-IP69K/FVSL613 | N/A 30 mm | N/A White Thermoplastic (Polymer) | N/A SUC206-IP69K/FVSL613 | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|