Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSP207-20-IP69K/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A SUC207-20-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP207-21-IP69K/F | N/A 1.3125 in | N/A Machined Stainless Steel | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Machined Stainless Steel | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP207-21-IP69K/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP207-22-IP69K/F | N/A 1.375 in | N/A Machined Stainless Steel | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Machined Stainless Steel | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP207-22-IP69K/F | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP207-IP69K/F | N/A 35.000 mm | N/A Machined Stainless Steel | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207-IP69K/FVSL613 | N/A 35.000 mm | N/A Machined Stainless Steel | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP207-IP69K/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP207-IP69K/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP207-IP69K/F | N/A 35.000 mm | N/A White Thermoplastic (Polymer) | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP207-IP69K/FVSL613 | N/A 35.000 mm | N/A White Thermoplastic (Polymer) | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP207-IP69K/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-IP69K/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP207-23-IP69K/F | N/A 1.4375 in | N/A Machined Stainless Steel | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Machined Stainless Steel | N/A SUC207-23-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP207-23-IP69K/F | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP207-23-IP69K/F | N/A 1.4375 in | N/A White Thermoplastic (Polymer) | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A White Thermoplastic (Polymer) | N/A SUC207-23-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP207-23-IP69K/F | N/A 1.4375 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|