Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCPLFL208-24-IP69K/FVSL613 | N/A 1.5 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFL208-24-IP69K/F | N/A 1.5 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFL208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFLY208-24-IP69K/F | N/A 1.5 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFLY208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAFL208-25-IP69K/F | N/A 1.5625 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAFL208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFL208-25-IP69K/F | N/A 1.5625 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFL208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAFL208-IP69K/F | N/A 40 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAFL208-IP69K/FVSL613 | N/A 40 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFL208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFL208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLFL208-IP69K/F | N/A 40 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLFL208-IP69K/FVSL613 | N/A 40 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFL208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFL208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFLY208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFLY208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAFL209-26-IP69K/F | N/A 1.625 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFL209-26-IP69K/FVSL613 | N/A 1.625 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFL209-26-IP69K/F | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFL209-26-IP69K/FVSL613 | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFL209-27-IP69K/F | N/A 1.6875 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFL209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|