Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCBFL209-27-IP69K/F | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFL209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCPLFL209-27-IP69K/F | N/A 1.6875 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCPLFL209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFL209-27-IP69K/F | N/A 1.6875 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFL209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFLY209-27-IP69K/F | N/A 1.6875 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFLY209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFL209-28-IP69K/F | N/A 1.75 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFL209-28-IP69K/FVSL613 | N/A 1.75 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFL209-28-IP69K/F | N/A 1.75 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFL209-28-IP69K/FVSL613 | N/A 1.75 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFL209-IP69K/F | N/A 45 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFL209-IP69K/FVSL613 | N/A 45 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFL209-IP69K/F | N/A 45 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBFL209-IP69K/FVSL613 | N/A 45 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCPLFL209-IP69K/F | N/A 45 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCPLFL209-IP69K/FVSL613 | N/A 45 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFL209-IP69K/F | N/A 45 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFL209-IP69K/FVSL613 | N/A 45 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFLY209-IP69K/F | N/A 45 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFLY209-IP69K/FVSL613 | N/A 45 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAFL210-30-IP69K/F | N/A 1.875 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAFL210-30-IP69K/FVSL613 | N/A 1.875 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBFL210-30-IP69K/F | N/A 1.875 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|