Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCST210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A SUC210-31-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAT210-IP69K/F | N/A 50 mm | N/A Machined Stainless Steel | N/A SUC210-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAT210-IP69K/FVSL613 | N/A 50 mm | N/A Machined Stainless Steel | N/A SUC210-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBT210-IP69K/F | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBT210-IP69K/FVSL613 | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A SUC210-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCST210-IP69K/F | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCST210-IP69K/FVSL613 | N/A 50 mm | N/A Cast Stainless Steel | N/A SUC210-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAT210-32-IP69K/F | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAT210-32-IP69K/FVSL613 | N/A 2 in | N/A Machined Stainless Steel | N/A SUC210-32-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBT210-32-IP69K/F | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBT210-32-IP69K/FVSL613 | N/A 2 in | N/A Blue Thermoset (Polymer) | N/A SUC210-32-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCST210-32-IP69K/F | N/A 2 in | N/A Cast Stainless Steel | N/A SUC210-32-IP69K/F | N/A Standard Food Safe Grease | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCST210-32-IP69K/FVSL613 | N/A 2 in | N/A Cast Stainless Steel | N/A SUC210-32-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|