Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBTBY208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM208-24-IP69K/F | N/A 1.5 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTB208-24-IP69K/F | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTB208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM208-24-IP69K/F | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY208-25-IP69K/F | N/A 1.5625 in | N/A Machined Stainless Steel | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Machined Stainless Steel | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM208-25-IP69K/F | N/A 1.5625 in | N/A Hygienic Stainless Steel | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Hygienic Stainless Steel | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY208-25-IP69K/F | N/A 1.5625 in | N/A Blue Thermoset (Polymer) | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Blue Thermoset (Polymer) | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM208-25-IP69K/F | N/A 1.5625 in | N/A Blue Thermoset (Polymer) | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Blue Thermoset (Polymer) | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM208-25-IP69K/F | N/A 1.5625 in | N/A Cast Stainless Steel | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Cast Stainless Steel | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY208-IP69K/F | N/A 40 mm | N/A Machined Stainless Steel | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY208-IP69K/FVSL613 | N/A 40 mm | N/A Machined Stainless Steel | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM208-IP69K/F | N/A 40 mm | N/A Hygienic Stainless Steel | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM208-IP69K/FVSL613 | N/A 40 mm | N/A Hygienic Stainless Steel | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N | N/A Food Grade Solid Lube |
N/A
|