Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFB206-20-IP69K/F | N/A 1.25 in | N/A Blue Thermoset (Polymer) | N/A SUC206-20-IP69K/F | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFB206-20-IP69K/FVSL613 | N/A 1.25 in | N/A Blue Thermoset (Polymer) | N/A SUC206-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFB207-20-IP69K/F | N/A 1.25 in | N/A Blue Thermoset (Polymer) | N/A SUC207-20-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFB207-20-IP69K/FVSL613 | N/A 1.25 in | N/A Blue Thermoset (Polymer) | N/A SUC207-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK206-20-IP69K/F | N/A 1.25 in | N/A Blue Thermoset (Polymer) | N/A SUC206-20-IP69K/F | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFBQK206-20-IP69K/FVSL613 | N/A 1.25 in | N/A Blue Thermoset (Polymer) | N/A SUC206-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCBFBQK207-20-IP69K/F | N/A 1.25 in | N/A Blue Thermoset (Polymer) | N/A SUC207-20-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-20-IP69K/FVSL613 | N/A 1.25 in | N/A Blue Thermoset (Polymer) | N/A SUC207-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFB206-20-IP69K/F | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A SUC206-20-IP69K/F | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLFB206-20-IP69K/FVSL613 | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A SUC206-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCPLFB207-20-IP69K/F | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A SUC207-20-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLFB207-20-IP69K/FVSL613 | N/A 1.25 in | N/A White Thermoplastic (Polymer) | N/A SUC207-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFB206-20-IP69K/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A SUC206-20-IP69K/F | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFB206-20-IP69K/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A SUC206-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFB207-20-IP69K/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A SUC207-20-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFB207-20-IP69K/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A SUC207-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK206-20-IP69K/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A SUC206-20-IP69K/F | N/A Standard Food Safe Grease | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFBQK206-20-IP69K/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A SUC206-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N |
N/A
|
| SUCSFBQK207-20-IP69K/F | N/A 1.25 in | N/A Cast Stainless Steel | N/A SUC207-20-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-20-IP69K/FVSL613 | N/A 1.25 in | N/A Cast Stainless Steel | N/A SUC207-20-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFB207-21-IP69K/F | N/A 1.3125 in | N/A Machined Stainless Steel | N/A SUC207-21-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAFB207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Machined Stainless Steel | N/A SUC207-21-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFB207-21-IP69K/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFB207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-21-IP69K/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|