Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
timken-flange-mounted-ball-bearing-unit-3-bolt-IP69K-group-photo
Unit of Measure
« 6 7 8 9 10 

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAFB209-28-IP69K/F N/A 1.75 in N/A Machined Stainless Steel N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-28-IP69K/FVSL613 N/A 1.75 in N/A Machined Stainless Steel N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-28-IP69K/F N/A 1.75 in N/A Blue Thermoset (Polymer) N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-28-IP69K/FVSL613 N/A 1.75 in N/A Blue Thermoset (Polymer) N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-28-IP69K/F N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-28-IP69K/FVSL613 N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-IP69K/F N/A 45.000 mm N/A Machined Stainless Steel N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-IP69K/FVSL613 N/A 45.000 mm N/A Machined Stainless Steel N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-IP69K/F N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-IP69K/FVSL613 N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-IP69K/F N/A 45.000 mm N/A Cast Stainless Steel N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-IP69K/FVSL613 N/A 45.000 mm N/A Cast Stainless Steel N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB210-30-IP69K/F N/A 1.875 in N/A Machined Stainless Steel N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-30-IP69K/FVSL613 N/A 1.875 in N/A Machined Stainless Steel N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFB210-30-IP69K/F N/A 1.875 in N/A Blue Thermoset (Polymer) N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFB210-30-IP69K/FVSL613 N/A 1.875 in N/A Blue Thermoset (Polymer) N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-30-IP69K/F N/A 1.875 in N/A Cast Stainless Steel N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-30-IP69K/FVSL613 N/A 1.875 in N/A Cast Stainless Steel N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-31-IP69K/F N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-31-IP69K/FVSL613 N/A 1.9375 in N/A Machined Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFB210-31-IP69K/F N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCBFB210-31-IP69K/FVSL613 N/A 1.9375 in N/A Blue Thermoset (Polymer) N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-31-IP69K/F N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-31-IP69K/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCAFB210-IP69K/F N/A 50.000 mm N/A Machined Stainless Steel N/A SUC210-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
Unit of Measure
« 6 7 8 9 10