Print Back
Timken-Split-Cylindrical-Roller-Bearing-Mounted-Unit-Cutaway-302x220-1
Split CRB Bearing Housing_dim
Unit of Measure
1 2 

Part Number

Shaft Size

Bearing Type

Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE1100BXHATL N/A 11 in N/A Split Cylindrical Expansion Type N/A Bearing and Housing N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
LSE1100BXHFATLE0302 N/A 11 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
LSE1100BXHSATLE0302 N/A 11 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
LSE1100BXHATLE0302 N/A 11 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 730 rpm N/A
LSE1108BXHFATL N/A 11.5 in N/A Split Cylindrical Expansion Type N/A Round Flange N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1108BXHSATL N/A 11.5 in N/A Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1108BXHATL N/A 11.5 in N/A Split Cylindrical Expansion Type N/A Bearing and Housing N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1108BXHFATLE0302 N/A 11.5 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1108BXHSATLE0302 N/A 11.5 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1108BXHATLE0302 N/A 11.5 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1200BXHFATL N/A 12 in N/A Split Cylindrical Expansion Type N/A Round Flange N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1200BXHSATL N/A 12 in N/A Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1200BXHATL N/A 12 in N/A Split Cylindrical Expansion Type N/A Bearing and Housing N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1200BXHFATLE0302 N/A 12 in N/A Marine Split Cylindrical Expansion Type N/A Round Flange N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1200BXHSATLE0302 N/A 12 in N/A Marine Split Cylindrical Expansion Type N/A Four-Bolt Plummer Block N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
LSE1200BXHATLE0302 N/A 12 in N/A Marine Split Cylindrical Expansion Type N/A Bearing and Housing N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 650 rpm N/A
Unit of Measure
1 2