Print Back
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
Type E Flange Piloted Bearing  Side By Side
Flange: Piloted Bearing-2
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-PF-TRB-1 3/16 N/A 1.1875 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 3/16-SLA N/A 1.1875 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Solid Lube - Industrial N/A E-Coat N/A
E-PF-TRB-1 3/16-SLJ N/A 1.1875 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A
E-PF-TRB-1 1/4 N/A 1.25 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 1/4-SLA N/A 1.25 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Solid Lube - Industrial N/A E-Coat N/A
E-PF-TRB-1 1/4-SLJ N/A 1.25 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A
E-PF-TRB-1 3/8 N/A 1.375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 3/8-ECC N/A 1.375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 3/8-ECO N/A 1.375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 3/8-SLA N/A 1.375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A
E-PF-TRB-1 3/8-SLJ N/A 1.375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A
E-PF-TRB-35MM N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-35MM-ECC N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-35MM-ECO N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-35MM-SLA N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A
E-PF-TRB-35MM-SLJ N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A
E-PF-TRB-1 7/16 N/A 1.4375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 7/16-ECC N/A 1.4375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 7/16-ECO N/A 1.4375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 7/16-SLA N/A 1.4375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Industrial N/A E-Coat N/A
E-PF-TRB-1 7/16-SLJ N/A 1.4375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A
E-PF-TRB-1 1/2 N/A 1.5 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 1/2-ECC N/A 1.5 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 1/2-ECO N/A 1.5 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PF-TRB-1 1/2-SLA N/A 1.5 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Solid Lube - Industrial N/A E-Coat N/A
Unit of Measure
1 2 3 4 5 »