Print Back
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
Type E Flange Piloted Bearing  Side By Side
Type E Single Collar Pilot Bearing_Dimensions
Unit of Measure
1 2 

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

E-PFA-TRB-1 3/16 N/A 1.1875 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-1 1/4 N/A 1.25 in N/A Imperial N/A 5 in N/A 2-7/32 in N/A 2.92 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-1 3/8 N/A 1.375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-35MM N/A 35 mm N/A Metric N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-1 7/16 N/A 1.4375 in N/A Imperial N/A 5-1/4 in N/A 2-15/32 in N/A 3.09 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-1 1/2 N/A 1.5 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-40MM N/A 40 mm N/A Metric N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-1 5/8 N/A 1.625 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-1 11/16 N/A 1.6875 in N/A Imperial N/A 6-1/8 in N/A 2-25/32 in N/A 3.62 in N/A 7860 lbf N/A 3320 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-1 3/4 N/A 1.75 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-45MM N/A 45 mm N/A Metric N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-1 7/8 N/A 1.875 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-1 15/16 N/A 1.9375 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-50MM N/A 50 mm N/A Metric N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-2 N/A 2 in N/A Imperial N/A 6-3/8 in N/A 2-29/32 in N/A 3.8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-55MM N/A 55 mm N/A Metric N/A 7-1/8 in N/A 3-3/32 in N/A 4.24 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-2 3/16 N/A 2.1875 in N/A Imperial N/A 7-1/8 in N/A 3-3/32 in N/A 4.24 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-2 1/4 N/A 2.25 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-60MM N/A 60 mm N/A Metric N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-2 7/16 N/A 2.4375 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-2 1/2 N/A 2.5 in N/A Imperial N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-65MM N/A 65 mm N/A Metric N/A 7-5/8 in N/A 3-5/16 in N/A 4.6 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-2 11/16 N/A 2.6875 in N/A Imperial N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-2 3/4 N/A 2.75 in N/A Imperial N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
E-PFA-TRB-70MM N/A 70 mm N/A Metric N/A 8-3/4 in N/A 3-11/16 in N/A 5.3 in N/A 12300 lbf N/A 2060 rpm N/A Grease - Premium Industrial N/A E-Coat N/A
Unit of Measure
1 2