Print Back
Timken® Top Angle Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Top Angle Bearings from 13/4 - 4 in. (45mm - 100mm).

Frames will accept either the Timken Type E Tapered Roller Bearing or Spherical Roller Bearing (SRB) Solid-Block Top Angle Take-Up Mounted Bearings.
QMTPF-Take-Up-Frame
Unit of Measure
1 

Part Number

Dimension T NOMINAL

T (TRAVEL)

Dimension B

Dimension C

Dimension J

CAD

QMTPF12-115 N/A 12 N/A 14-1/2 in N/A 28-1/2 in N/A 3.5 in N/A 8-1/2 in N/A
QMTPF18-115 N/A 18 N/A 20-1/2 in N/A 34-1/2 in N/A 3.5 in N/A 8-1/2 in N/A
QMTPF24-115 N/A 24 N/A 26-1/2 in N/A 40-1/2 in N/A 3.5 in N/A 8-1/2 in N/A
QMTPF12-203/207E N/A 12 N/A 14-1/2 in N/A 30-1/2 in N/A 4 in N/A 10-1/8 in N/A
QMTPF18-203/207E N/A 18 N/A 20-1/2 in N/A 36-1/2 in N/A 4 in N/A 10-1/8 in N/A
QMTPF24-203/207E N/A 24 N/A 26-1/2 in N/A 42-1/2 in N/A 4 in N/A 10-1/8 in N/A
QMTPF12-203 N/A 12 N/A 15 in N/A 29-1/2 in N/A 3.5 in N/A 9-1/8 in N/A
QMTPF18-203 N/A 18 N/A 21 in N/A 35-1/2 in N/A 3.5 in N/A 9-1/8 in N/A
QMTPF24-203 N/A 24 N/A 27 in N/A 41-1/2 in N/A 3.5 in N/A 9-1/8 in N/A
QMTPF12-207/215 N/A 12 N/A 15-1/2 in N/A 32-1/2 in N/A 4-1/2 in N/A 11-1/16 in N/A
QMTPF18-207/215 N/A 18 N/A 21-1/2 in N/A 38-1/2 in N/A 4-1/2 in N/A 11-1/16 in N/A
QMTPF24-207/215 N/A 24 N/A 27-1/2 in N/A 44.5 in N/A 4-1/2 in N/A 11-1/16 in N/A
QMTPF12-307 N/A 12 N/A 15 in N/A 34-1/2 in N/A 4-1/2 in N/A 12-1/2 in N/A
QMTPF18-307 N/A 18 N/A 21 in N/A 40-1/2 in N/A 4-1/2 in N/A 12-1/2 in N/A
QMTPF24-307 N/A 24 N/A 27 in N/A 46-1/2 in N/A 4-1/2 in N/A 12-1/2 in N/A
QMTPF12-315 N/A 12 N/A 16-1/2 in N/A 38-1/2 in N/A 5.5 in N/A 14-1/2 in N/A
QMTPF18-315 N/A 18 N/A 22-1/2 in N/A 44.5 in N/A 5.5 in N/A 14-1/2 in N/A
QMTPF24-315 N/A 24 N/A 28-1/2 in N/A 50.5 in N/A 5.5 in N/A 14-1/2 in N/A
Unit of Measure
1