Print Back

●   UCF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCF series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
Mounted Bearings_U-Series_UCF305
Mounted Bearings-U-Series-UCF-Line-Drawing
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UCF209-28 N/A UC209-28 N/A 1.75 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
UCF209 N/A UC209 N/A 45.000 mm N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
UCF210-30 N/A UC210-30 N/A 1.875 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UCF210-31 N/A UC210-31 N/A 1.9375 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UCF210 N/A UC210 N/A 50.000 mm N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UCF211-32 N/A UC211-32 N/A 2 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UCF210-32 N/A UC210-32 N/A 2 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UCF211-34 N/A UC211-34 N/A 2.125 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UCF211 N/A UC211 N/A 55.000 mm N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UCF211-35 N/A UC211-35 N/A 2.1875 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UCF212-36 N/A UC212-36 N/A 2.25 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UCF212 N/A UC212 N/A 60.000 mm N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UCF212-38 N/A UC212-38 N/A 2.375 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UCF212-39 N/A UC212-39 N/A 2.4375 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UCF213-40 N/A UC213-40 N/A 2.5 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
UCF213 N/A UC213 N/A 65.000 mm N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
UCF214-44 N/A UC214-44 N/A 2.75 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
UCF214 N/A UC214 N/A 70 mm N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
UCF215-47 N/A UC215-47 N/A 2.9375 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
UCF215 N/A UC215 N/A 75.000 mm N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
UCF215-48 N/A UC215-48 N/A 3 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
UCF216-50 N/A UC216-50 N/A 3.125 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A
UCF216 N/A UC216 N/A 80 mm N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A
UCF217-52 N/A UC217-52 N/A 3.25 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A
UCF217 N/A UC217 N/A 85 mm N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A
Unit of Measure
1 2 3