Part Number |
Bearing Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UCP201 | N/A UC201 | N/A 12 mm | N/A 38 mm1.496 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCP201-8 | N/A UC201-8 | N/A 1/2 in | N/A 38 mm1.496 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCP202 | N/A UC202 | N/A 15 mm | N/A 38 mm1.496 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCP202-10 | N/A UC202-10 | N/A 0.625 in | N/A 38 mm1.496 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCP203 | N/A UC203 | N/A 17 mm | N/A 38 mm1.496 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCP204-12 | N/A UC204-12 | N/A 3/4 in | N/A 38 mm1.496 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCP204 | N/A UC204 | N/A 20 mm | N/A 38 mm1.496 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UCP205-14 | N/A UC205-14 | N/A 0.875 in | N/A 38 mm1.496 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UCP205-15 | N/A UC205-15 | N/A 0.9375 in | N/A 38 mm1.496 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UCP205 | N/A UC205 | N/A 25 mm | N/A 38 mm1.496 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UCP205-16 | N/A UC205-16 | N/A 1 in | N/A 38 mm1.496 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UCP206-18 | N/A UC206-18 | N/A 1.125 in | N/A 48 mm1.890 in | N/A 11300 N2540 lbf | N/A 19500 N4385 lbf |
N/A
|
| UCP206 | N/A UC206 | N/A 30 mm | N/A 48 mm1.890 in | N/A 11300 N2540 lbf | N/A 19500 N4385 lbf |
N/A
|
| UCP206-19 | N/A UC206-19 | N/A 1.1875 in | N/A 48 mm1.890 in | N/A 11300 N2540 lbf | N/A 19500 N4385 lbf |
N/A
|
| UCP207-20 | N/A UC207-20 | N/A 1.25 in | N/A 48 mm1.890 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCP206-20 | N/A UC206-20 | N/A 1.25 in | N/A 48 mm1.890 in | N/A 11300 N2540 lbf | N/A 19500 N4385 lbf |
N/A
|
| UCP207-21 | N/A UC207-21 | N/A 1.3125 in | N/A 48 mm1.890 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCP207-22 | N/A UC207-22 | N/A 1.375 in | N/A 48 mm1.890 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCP207 | N/A UC207 | N/A 35 mm | N/A 48 mm1.890 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCP207-23 | N/A UC207-23 | N/A 1.4375 in | N/A 48 mm1.890 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UCP208-24 | N/A UC208-24 | N/A 1.5 in | N/A 54 mm2.126 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UCP208-25 | N/A UC208-25 | N/A 1.5625 in | N/A 54 mm2.126 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UCP208 | N/A UC208 | N/A 40 mm | N/A 54 mm2.126 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UCP209-26 | N/A UC209-26 | N/A 1.625 in | N/A 54 mm2.126 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UCP209-27 | N/A UC209-27 | N/A 1.6875 in | N/A 54 mm2.126 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|