Print Back

●   UCFC piloted flanged units are suggested for industrial applications where normal loads are encountered.
●   UCFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFC series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
Mounted Bearings_U-Series_UCFC209
Mounted Bearings-U-Series-UCFC-Line-Drawing
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size d

Static Load Rating

Dynamic Load Rating

CAD

UCFC201 N/A UC201 N/A 12 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCFC201-8 N/A UC201-8 N/A 1/2 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCFC202 N/A UC202 N/A 15 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCFC202-10 N/A UC202-10 N/A 0.625 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCFC203 N/A UC203 N/A 17 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCFC204-12 N/A UC204-12 N/A 3/4 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCFC204 N/A UC204 N/A 20 mm N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A
UCFC205-14 N/A UC205-14 N/A 0.875 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
UCFC205-15 N/A UC205-15 N/A 0.9375 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
UCFC205 N/A UC205 N/A 25 mm N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
UCFC205-16 N/A UC205-16 N/A 1 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A
UCFC206-18 N/A UC206-18 N/A 1.125 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A
UCFC206 N/A UC206 N/A 30 mm N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A
UCFC206-19 N/A UC206-19 N/A 1.1875 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A
UCFC206-20 N/A UC206-20 N/A 1.25 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A
UCFC207-20 N/A UC207-20 N/A 1.25 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCFC207-21 N/A UC207-21 N/A 1.3125 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCFC207-22 N/A UC207-22 N/A 1.375 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCFC207 N/A UC207 N/A 35 mm N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCFC207-23 N/A UC207-23 N/A 1.4375 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A
UCFC208-24 N/A UC208-24 N/A 1.5 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A
UCFC208-25 N/A UC208-25 N/A 1.5625 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A
UCFC208 N/A UC208 N/A 40 mm N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A
UCFC209-26 N/A UC209-26 N/A 1.625 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
UCFC209-27 N/A UC209-27 N/A 1.6875 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
Unit of Measure
1 2 3