Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UELT201 | N/A UEL201 | N/A 12 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELT201-8 | N/A UEL201-8 | N/A 1/2 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELT202 | N/A UEL202 | N/A 15 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELT202-10 | N/A UEL202-10 | N/A 0.625 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELT203 | N/A UEL203 | N/A 17 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELT204-12 | N/A UEL204-12 | N/A 3/4 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELT204 | N/A UEL204 | N/A 20 mm | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UELT205-14 | N/A UEL205-14 | N/A 0.875 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UELT205-15 | N/A UEL205-15 | N/A 0.9375 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UELT205 | N/A UEL205 | N/A 25 mm | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UELT205-16 | N/A UEL205-16 | N/A 1 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UELT206-18 | N/A UEL206-18 | N/A 1.125 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UELT206 | N/A UEL206 | N/A 30 mm | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UELT206-19 | N/A UEL206-19 | N/A 1.1875 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UELT206-20 | N/A UEL206-20 | N/A 1.25 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UELT207-20 | N/A UEL207-20 | N/A 1.25 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELT207-21 | N/A UEL207-21 | N/A 1.3125 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELT207-22 | N/A UEL207-22 | N/A 1.375 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELT207 | N/A UEL207 | N/A 35 mm | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELT207-23 | N/A UEL207-23 | N/A 1.4375 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UELT208-24 | N/A UEL208-24 | N/A 1.5 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UELT208-25 | N/A UEL208-25 | N/A 1.5625 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UELT208 | N/A UEL208 | N/A 40 mm | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UELT209-26 | N/A UEL209-26 | N/A 1.625 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UELT209-27 | N/A UEL209-27 | N/A 1.6875 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|