Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
CAD |
|---|---|---|---|---|---|---|
| UEL201 | N/A 12 mm | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL201-8 | N/A 1/2 in | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL202 | N/A 15 mm | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL202-10 | N/A 0.625 in | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL203 | N/A 17 mm | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL204-12 | N/A 3/4 in | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL204 | N/A 20 mm | N/A 47 mm1.850 in | N/A 43.7 mm1.72 in | N/A 6650 N1495 lbf | N/A 12800 N2878 lbf |
N/A
|
| UEL205-14 | N/A 0.875 in | N/A 52.000 mm2.047 in | N/A 44.4 mm1.748 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UEL205-15 | N/A 0.9375 in | N/A 52.000 mm2.047 in | N/A 44.4 mm1.748 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UEL205 | N/A 25.000 mm | N/A 52.000 mm2.047 in | N/A 44.4 mm1.748 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UEL205-16 | N/A 1 in | N/A 52.000 mm2.047 in | N/A 44.4 mm1.748 in | N/A 7850 N1765 lbf | N/A 14000 N3147 lbf |
N/A
|
| UEL206-18 | N/A 1.125 in | N/A 62 mm2.441 in | N/A 48.4 mm1.906 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UEL206 | N/A 30 mm | N/A 62 mm2.441 in | N/A 48.4 mm1.906 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UEL206-19 | N/A 1.1875 in | N/A 62 mm2.441 in | N/A 48.4 mm1.906 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UEL206-20 | N/A 1.25 in | N/A 62 mm2.441 in | N/A 48.4 mm1.906 in | N/A 11300 N2540 lbf | N/A 19500 N4384 lbf |
N/A
|
| UEL207-20 | N/A 1.25 in | N/A 72.000 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL207-21 | N/A 1.3125 in | N/A 72.000 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL207-22 | N/A 1.375 in | N/A 72.000 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL207 | N/A 35.000 mm | N/A 72.000 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL207-23 | N/A 1.4375 in | N/A 72.000 mm2.835 in | N/A 51.1 mm2.012 in | N/A 15400 N3462 lbf | N/A 25700 N5778 lbf |
N/A
|
| UEL208-24 | N/A 1.5 in | N/A 80 mm3.15 in | N/A 56.3 mm2.217 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UEL208-25 | N/A 1.5625 in | N/A 80 mm3.15 in | N/A 56.3 mm2.217 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UEL208 | N/A 40 mm | N/A 80 mm3.15 in | N/A 56.3 mm2.217 in | N/A 17800 N4002 lbf | N/A 29100 N6542 lbf |
N/A
|
| UEL209-26 | N/A 1.625 in | N/A 85.000 mm3.346 in | N/A 56.3 mm2.217 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UEL209-27 | N/A 1.6875 in | N/A 85.000 mm3.346 in | N/A 56.3 mm2.217 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|