CAD (0)
▾
Aurora Bearing CM & CB Series Male Rod Ends - General Purpose - Economy
Aurora Bearing Inch Rod Ends
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Grease Fitting available for sizes -6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-6Z = Zerk Type Fitting CM-6F = Flush Type Fitting
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: CM-8S.
1 2
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CB-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .484 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 9,713 lbs |
CAD
N/A
|
| CM-10F | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .484 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| CB-10F | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .484 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| CM-10Z | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .484 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| CB-10Z | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .484 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| CM-12 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 14,207 lbs |
CAD
N/A
|
| CB-12 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 14,207 lbs |
CAD
N/A
|
| CM-12F | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| CB-12F | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| CM-12Z | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| CB-12Z | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .593 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
1 2