CAD (0)
▾
Aurora Bearing MW & MG Series Female Rod Ends - General Purpose - Precision
Aurora Bearing Inch Rod Ends
- Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance.
- Left-hand threaded units have an identification groove near end of shank.
- Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-6Z = Zerk Type Fitting MW-6F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: MW-8S.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-8T.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MW-14 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 18,476 lbs |
CAD
N/A
|
| MG-14 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 18,476 lbs |
CAD
N/A
|
| MW-14F | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MG-14F | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MW-14Z | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MG-14Z | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .765 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MW-14-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.500 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.812 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 22,843 lbs |
CAD
N/A
|
| MG-14-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.500 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.812 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 22,843 lbs |
CAD
N/A
|
| MW-14F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.500 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.812 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MG-14F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.500 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.812 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MW-14Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.500 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.812 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MG-14Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.500 in | D - Head Diameter N/A 2.000 in | C - Thread Depth [inch] N/A 1.812 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MW-16 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 40,889 lbs |
CAD
N/A
|
| MG-16 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 40,889 lbs |
CAD
N/A
|
| MW-16F | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 40,889 lbs |
CAD
N/A
|
| MG-16F | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 40,889 lbs |
CAD
N/A
|
| MW-16Z | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 40,889 lbs |
CAD
N/A
|
| MG-16Z | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 40,889 lbs |
CAD
N/A
|
| MW-16-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
| MG-16-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
| MW-16F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
| MG-16F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
| MW-16Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
| MG-16Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|
| MW-16-2 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 43,541 lbs |
CAD
N/A
|