CAD (0)
▾
Aurora Bearing GAC…T Series, Angular Contact Spherical Plain Bearings – Metric – PTFE Lined
Aurora Bearing Angular Contact Spherical Plain Bearings
- Ball – 52100 steel - heat treated - hard chrome plated.
- Race – 52100 steel - heat treated - PTFE lined.
1 2
Part Number |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
Spherical. Dia. Ref. |
a - Misalign. Angle |
Static Thrust Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| GAC170T | B - Ball Bore Dia. Max. N/A 170.000 mm | D - Race Outside Dia. Max. N/A 260.000 mm | W - Ball Width Max. N/A 57.00 mm | H - Race Width Max. N/A 55.00 mm | Spherical. Dia. Ref. N/A 246.00 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 5,200 kN |
CAD
N/A
|
| GAC180T | B - Ball Bore Dia. Max. N/A 180.000 mm | D - Race Outside Dia. Max. N/A 280.000 mm | W - Ball Width Max. N/A 64.00 mm | H - Race Width Max. N/A 61.00 mm | Spherical. Dia. Ref. N/A 260.00 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 6,100 kN |
CAD
N/A
|
| GAC190T | B - Ball Bore Dia. Max. N/A 190.000 mm | D - Race Outside Dia. Max. N/A 290.000 mm | W - Ball Width Max. N/A 64.00 mm | H - Race Width Max. N/A 62.00 mm | Spherical. Dia. Ref. N/A 275.00 mm | a - Misalign. Angle N/A 0.5 º | Static Thrust Load Capacity N/A 6,560 kN |
CAD
N/A
|
| GAC200T | B - Ball Bore Dia. Max. N/A 200.000 mm | D - Race Outside Dia. Max. N/A 310.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 66.00 mm | Spherical. Dia. Ref. N/A 290.00 mm | a - Misalign. Angle N/A 1.5 º | Static Thrust Load Capacity N/A 7,360 kN |
CAD
N/A
|
1 2