CAD (0)
▾
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Polymer or stainless steel housings
- Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
- Operating range: -20°C to 100°C
- Solid lubrication options
- Hygienic, smooth construction
- Double lip seal for protection
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCATBY206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCATBYM206/F | Bore Size N/A 30 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCATBYM206/FVSL525 | Bore Size N/A 30 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC206/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCATBYM206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCATBYM206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCATBYM206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Hygienic Stainless Steel | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBTBY206/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBTBY206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBTBY206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBTBY206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBTBYM206/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBTBYM206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBTBYM206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBTBYM206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSTB206/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSTB206/FVSL525 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCSTB206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSTB206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSTB206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSTBYM206/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSTBYM206/FVSL525 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCSTBYM206/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSTBYM206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSTBYM206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCATBY206-19/F | Bore Size N/A 1.1875 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC206-19/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|