CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
526 - 550 of 733 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A SUC208-25/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 40 mm N/A Machined Stainless Steel N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 40 mm N/A Machined Stainless Steel N/A SUC208/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
N/A 40 mm N/A Machined Stainless Steel N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 40 mm N/A Machined Stainless Steel N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 40 mm N/A Machined Stainless Steel N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 40 mm N/A Hygienic Stainless Steel N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 40 mm N/A Hygienic Stainless Steel N/A SUC208/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
N/A 40 mm N/A Hygienic Stainless Steel N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 40 mm N/A Hygienic Stainless Steel N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 40 mm N/A Hygienic Stainless Steel N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
526 - 550 of 733 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »